COIL U-DP (125 VOLT DC)
865885
Tools865885 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product width in | 1.800 |
| Product width mm | 45.720 |