Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
866055
SUB ASSEMBLY STEEL PAD &COVER
866055
Where to buy
Export PDF
Tools
Add to comparison
866055
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.410
Product height mm
35.814
Product length in
0.950
Product length mm
24.130
Product width in
1.410
Product width mm
35.814