SPRING - HELICAL COMPRES
866143
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.620 |
| Product height mm | | 15.748 |
| Product length in | | 1.890 |
| Product length mm | | 48.006 |
| Product width in | | 0.620 |
| Product width mm | | 15.748 |