Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
866145
SPRING - HELICAL COMPRESSION
866145
Tools
Add to comparison
Add to comparison
866145
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Helical Spring
Product height in
2.008
Product height mm
51.000
Product length in
2.874
Product length mm
73.000
Product width in
1.764
Product width mm
44.800