Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
866305
DGVM 3 11RG3/8, DGVM311RG3/8
866305
Model code:
DGVM311RG3/8
Where to buy
Export PDF
Tools
Add to comparison
866305
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Model Code 1
DGVM311RG3/8
Product height in
3.190
Product length in
1.380
Product length mm
35.052
Product width in
3.190
Product width mm
81.026