COIL U-EK (115 VOLT AC)
866454
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.320 |
| Product height mm | | 58.928 |
| Product length in | | 1.990 |
| Product length mm | | 50.546 |
| Product width in | | 1.820 |
| Product width mm | | 46.228 |