866689
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
866689
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Repair Kit | |
| Product Height | .62362205 in | |
| Product Length/Depth | 2.41377953 in | |
| Product Type | Spare Part | |
| Product Volume | .939 in³ | |
| Product Width | .62362205 in | |
| Sub-brand | None | |
| Trade Name | None |