Product specifications
Characteristic | Value |
---|---|
Actuation Type | Pressure operated |
Adjustment type | Screw and locknut |
Brand | Vickers by Danfoss |
Control type 1 | Standard control |
Control type 2 | Standard control |
Design Series | 30 Series |
Direction of flow | Meter-out control |
Flow rate upto LPM | 120 |
Flow rate upto USGPM | 32.0 |
Fluid Cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum Oils |
Interface | ISO4401-05 |
Location control function 1 | Line A |
Location control function 2 | Line B |
Maximum pressure upto bar | 315 |
Maximum pressure upto psi | 4500 |
Model Code | DGMFN5YA2WB2W30 |
Model Code 1 | DGMFN5YA2WB2W30 |
Performance | Standard |
Seal type | Viton |
Special features | None |
Valve Mount Type | Subplate/manifold mounted |
Valve Type | Flow control valve |
Working temp max C | 50 |
Working temp max F | 120 |
Working temp min C | 20 |
Working temp min F | 70 |