867920
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
867920
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Electrohydraulic |
| Ambient temperature - max | 107 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Compensation | Flow force compensation |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 100 l/min |
| Maximum Pressure Rating | 250 bar |
| Model Code | CMX100S2FDE20867920 |
| Mount Type | Through holes |
| Port Valve | Relief Valve |
| Ports | SAE |
| Pressure Rating | 290 bar |
| Product material | Cast Iron |
| Product Type | Sectional Directional Valves |
| Sections | 8 |
| Sub-brand | None |
| Trade Name | CMX |
| Unit type | Mobile Directional Valves |
| Work Ports | Through holes |