KNOB AND PIN
868253
Tools868253 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | KnobPin |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 1.330 |
| Product length mm | 33.782 |
| Product width in | 1.140 |
| Product width mm | 28.956 |