SPRING-COMPRESSION
868254
Tools868254 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Compression spring |
| Product height in | 0.120 |
| Product height mm | 3.048 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product width in | 0.120 |
| Product width mm | 3.048 |