868302
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
868302
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Design code | 30 | |
| Electrical connector | None | |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination | |
| Flow rate | 120 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Check Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | DGMC-5-PT-GW-RC-S-30 | |
| Performance | Standard | |
| Pressure Rating | 315 bar | |
| Product Height | 1.97 in | |
| Product Length/Depth | 7.56 in | |
| Product Type | SystemStak Valves | |
| Product Volume | 41.999 in³ | |
| Product Weight | 6.5 lb | |
| Product Width | 2.82 in | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DGMC-5 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 50 °C | |
| Working temperature - min | 20 °C |