868795
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
868795
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Kit-Adjustment Device K |
| Product Height | 3.46456693 in |
| Product Length/Depth | 2.84448819 in |
| Product Type | Spare Part |
| Product Volume | 25.309 in³ |
| Product Width | 2.56811024 in |
| Sub-brand | None |
| Trade Name | None |