Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
868983
COIL D 220/240V AC
868983
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
868983
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.800
Product height mm
45.720
Product length in
2.900
Product length mm
73.660
Product width in
2.700
Product width mm
68.580