Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
868988
COIL H 24V DC
868988
Where to buy
Export PDF
Tools
Add to comparison
868988
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.900
Product height mm
73.660
Product length in
3.345
Product length mm
84.963
Product width in
2.765
Product width mm
70.231