Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 870000-24-304 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible tube OD IN | 1.50 | |
| Compatible tube OD MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.700 | |
| Inside diameter MM | 43.180 | |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 1.500 | |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120113 |
