Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 870000-32-CZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible tube OD IN | 2.00 | |
| Compatible tube OD MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.2800 | |
| Inside diameter MM | 57.9120 | |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 2.000 | |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120120 |
