
870161
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
870161
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 110V50Hz/120V60Hz | |
| Design code | 11 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 200 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Hi Vent Spring | No | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | CG5V-6GW-D-M-FW-B6-11 | |
| Pressure Rating | 350 bar | |
| Product Height | 8 in | |
| Product Length/Depth | 6.3 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 162.792 in³ | |
| Product Weight | 11 lb | |
| Product Width | 3.23 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | CG5V-6 11 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |