Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8703-000
SEALGLAND BUS(JRC)PURVIS 4994618-001
8703-000
Where to buy
Export PDF
Tools
Add to comparison
8703-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.120
Product height mm
53.848
Product length in
2.120
Product length mm
53.848
Product width in
0.570
Product width mm
14.478