
871929
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
871929
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid A at A port end, solenoid B at B port end | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | DIN 43650 | |
| Current | 2.7 A | |
| Customer Programmable | No | |
| Design code | 20 | |
| Diode | None | |
| Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality | |
| Feedback Sensor | Yes | |
| Feedback Type | 2-Stage Lvdt | |
| Flow rate | 270 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Anti wear petroleum oils (L HM) | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KHDG5V-8-33C270N-X-VM-U1-H1-20 | |
| On-Board Electronics | KH | |
| Performance | Standard | |
| Pilot Drain | Internal | |
| Pilot Supply | Internal | |
| Pressure Drop at Rated Flow | 5 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 9.96 in | |
| Product Length/Depth | 13.24 in | |
| Product Type | Proportional Valves | |
| Product Volume | 610.56 in³ | |
| Product Weight | 40.2 lb | |
| Product Width | 4.63 in | |
| Reducer Module | Yes | |
| Seal material | Buna-N | |
| Special features | None | |
| Spool Center Condition | Reduced A & B Ports Pressure at Null | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KHDG5V-8 20 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |