
871942
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
871942
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Solenoid Controlled Pilot Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid A at A port end, solenoid B at B port end |
| Build Type | Spring centered |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | DIN 43650 |
| Current | 1.4 A |
| Customer Programmable | No |
| Design code | 30 |
| Diode | None |
| Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality |
| Feedback Sensor | Yes |
| Flow rate | 100 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Anti wear petroleum oils (L HM) |
| Function | Directional Control Valve |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KFDG5V-5-2C100N-X-VM-U1-H1-30 |
| On-Board Electronics | KF |
| Performance | High-Performance |
| Pressure Drop at Rated Flow | 5 bar |
| Pressure Rating | 315 bar |
| Product Height | 8.23 in |
| Product Length/Depth | 10.28 in |
| Product Type | Proportional Valves |
| Product Volume | 233.508 in³ |
| Product Weight | 20.9 lb |
| Product Width | 2.76 in |
| Reducer Module | Yes |
| Seal material | Buna-N |
| Special features | None |
| Spool Center Condition | Closed Center |
| Spring Arrangement | C |
| Stage | Two Stage |
| Sub-brand | None |
| Symmetrical Flow | Yes |
| Tank Port Rating | 350 bar |
| Trade Name | KFDG5V-5 30 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |