Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.125 | |
| A dimension MM | 53.980 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.925 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 872016-16-316 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 2.063 | |
| Hose cut off factor MM | 52.390 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.834 | |
| Inside diameter MM | 21.180 | |
| Product height in | 1.378 | |
| Product height mm | 35.001 | |
| Product length in | 2.125 | |
| Product length mm | 53.975 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Series | EVERFLEX CONVO CRIMP | Everflex Convo Crimp |
| Sub brand | EVERFLEX | Everflex |