
872205
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
872205
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | Yes | |
| Adjustment Range | 8-210 bar | |
| Adjustment Type | Screw with locknut | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Design code | 10 | |
| Electrical connector | None | |
| Electrical Flag | No | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 530 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Reducing | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | XG3V-8FW-10-EU55 | |
| Performance | Standard | |
| Pressure Rating | 210 bar | |
| Product Height | 4.72 in | |
| Product Length/Depth | 8.66 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 143.063 in³ | |
| Product Weight | 12.32 lb | |
| Product Width | 3.5 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 8 | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | XG3V-08 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |