Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
872296
RETAINING NUT
872296
Tools
Add to comparison
Add to comparison
872296
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.410
Product height mm
35.814
Product length in
0.480
Product length mm
12.192
Product width in
1.410
Product width mm
35.814