PISTON
872311
Tools872311 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 11.500 |
| Product height mm | | 292.100 |
| Product length in | | 12.800 |
| Product length mm | | 325.120 |
| Product width in | | 10.100 |
| Product width mm | | 256.540 |