RING, RETAINING
872484
Tools872484 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Stainless steel |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 0.043 |
| Product length mm | 1.092 |
| Product width in | 1.370 |
| Product width mm | 34.798 |