872521
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
872521
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | SPRING FOR |
| Product Height | 10.1 mm |
| Product Length/Depth | 37.7 mm |
| Product Type | Spare Part |
| Product Volume | 3.846 cm³ |
| Product Width | 10.1 mm |
| Sub-brand | None |
| Trade Name | None |