Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
872561
SPRING HELICAL COMPRESSION OLD CV
872561
Where to buy
Export PDF
Tools
Add to comparison
872561
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
SPRING
Spring
Product length in
2.781
Product length mm
70.650
Product width in
0.709
Product width mm
18.000