Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
872866
SPRING HELICAL COMPRESSION
872866
Where to buy
Export PDF
Tools
Add to comparison
872866
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
SPRING
Spring
Product height in
0.450
Product height mm
11.430
Product length in
1.160
Product length mm
29.464
Product width in
0.450
Product width mm
11.430