Winner by Danfoss
87311-08-08SU
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87311-08-08SU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 12.7 mm | |
| Compatible hoses | H0554, H9699, EH084, EH080, EH081, H0084, H0084, H9568, H345, H6009, H6008 | |
| Construction style | Crimp | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 46 mm | |
| Hose dash size | -8 | |
| Inside diameter | 10 mm | |
| Item type | Barbed Insert | |
| Outside diameter | 30.2 mm | |
| Product Diameter | 30.2 mm | |
| Product Height | 30.2 mm | |
| Product Length/Depth | 77.5 mm | |
| Product material | 316 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 70.683 cm³ | |
| Product Weight | .11 kg | |
| Product Width | 30.2 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece | |
| Working pressure | 207 bar |