Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.051 | |
| A dimension MM | 77.495 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-08-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.811 | |
| Hose cut off factor MM | 45.999 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 9.982 | |
| Product height in | 1.188 | |
| Product height mm | 30.175 | |
| Product length in | 3.051 | |
| Product length mm | 77.495 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.188 | |
| Product width mm | 30.175 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
