Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.523 | |
| A dimension MM | 89.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-16-12SR | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | EH080EH081EH084H0084H0554H345H6008H6009H9568H9699 | EH080 EH081 EH084 H0084H0554 H345 H6008 H6009 H9568 H9699 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 2.007 | |
| Hose cut off factor MM | 51.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.748 | |
| Product height mm | 44.399 | |
| Product length in | 3.524 | |
| Product length mm | 89.499 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.748 | |
| Product width mm | 44.399 |
