Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.523 | |
| A dimension MM | 89.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-16-12SV | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.007 | |
| Hose cut off factor MM | 50.978 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.748 | |
| Product height mm | 44.399 | |
| Product length in | 3.523 | |
| Product length mm | 89.484 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.748 | |
| Product width mm | 44.399 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
