Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.720 | |
| A dimension MM | 94.488 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-20-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor MM | 55.982 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5900 | |
| Inside diameter MM | 14.9860 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.720 | |
| Product length mm | 94.488 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |