87311-20-16RZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87311-20-16RZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 25.4 mm | |
| Compatible hoses | H0554, H9699, EH084, EH080, EH081, H0084, H0084, H9568, H345, H6009, H6008 | |
| Construction style | Crimp | |
| End gender 2 | Male | |
| End Size 1 | 1.2 IN | |
| End Size 2 | 1 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 57 mm | |
| Hose dash size | -16 | |
| Inside diameter | 21 mm | |
| Item type | Barbed Insert | |
| Outside diameter | 50.8 mm | |
| Product Diameter | 50.8 mm | |
| Product Height | 50.8 mm | |
| Product Length/Depth | 104 mm | |
| Product material | Carbon steel | |
| Product Volume | 268.387 cm³ | |
| Product Width | 50.8 mm | |
| Thread sealant | No | |
| Working pressure | 207 bar |