Winner by Danfoss
87311-20-24RZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87311-20-24RZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 38.1 mm | |
| Compatible hoses | H0554, H9699, EH084, EH080, EH081, H0084, H0084, H9568, H345, H6009, H6008 | |
| Construction style | Crimp | |
| End gender 2 | Male | |
| End Size 1 | 1.3 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose cut-off factor | 61 mm | |
| Hose dash size | -24 | |
| Inside diameter | 32 mm | |
| Item type | Barbed Insert | |
| Outside diameter | 50.8 mm | |
| Product Diameter | 50.8 mm | |
| Product Height | 50.8 mm | |
| Product Length/Depth | 129 mm | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 332.903 cm³ | |
| Product Weight | .505 kg | |
| Product Width | 50.8 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece | |
| Working pressure | 207 bar |