Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.803 | |
| A dimension MM | 122.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-24-20SV | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | EH080EH081EH084H0084H0554H345H6008H6009H9568H9699 | EH080 EH081 EH084 H0084H0554 H345 H6008 H6009 H9568 H9699 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End size 2 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 2.677 | |
| Hose cut off factor MM | 68.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.374 | |
| Product height mm | 60.300 | |
| Product length in | 4.803 | |
| Product length mm | 122.001 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 |
