Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.354 | |
| A dimension MM | 136.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-24-24SR | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | EH080EH081EH084H0084H0554H345H6008H6009H9568H9699 | EH080 EH081 EH084 H0084H0554 H345 H6008 H6009 H9568 H9699 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 2.677 | |
| Hose cut off factor MM | 68.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.2590 | |
| Inside diameter MM | 32.0000 | |
| Product height in | 2.374 | |
| Product height mm | 60.300 | |
| Product length in | 5.354 | |
| Product length mm | 135.999 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 |
