Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.433 | |
| A dimension MM | 138.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-32-24SV | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.755 | |
| Hose cut off factor MM | 69.977 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.529 | |
| Inside diameter MM | 38.837 | |
| Product height mm | 71.399 | |
| Product length in | 5.433 | |
| Product length mm | 137.998 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.811 | |
| Product width mm | 71.399 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
