Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-32-40FASV | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | H0554 | H0554 |
| Construction Style | CRIMP | Crimp |
| End size 2 | -40 | -40 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 3.031 | |
| Hose cut off factor MM | 77.000 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.126 | |
| Inside diameter MM | 54.000 | |
| Product height in | 2.811 | |
| Product height mm | 71.399 | |
| Product length in | 6.260 | |
| Product length mm | 158.999 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.811 | |
| Product width mm | 71.399 | |
| Thread sealant | NO | No |
