Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.826 | |
| A dimension MM | 148.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-40-38FAZ | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.992 | |
| Hose cut off factor MM | 76.000 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.0470 | |
| Inside diameter MM | 52.0000 | |
| Product height in | 3.310 | |
| Product height mm | 84.074 | |
| Product length in | 5.826 | |
| Product length mm | 147.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.310 | |
| Product width mm | 84.074 |
