Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.417 | |
| A dimension MM | 163.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-48-48SV | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Compatible hoses | H0554 | H0554 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -48 | -48 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 3.090 | |
| Hose cut off factor MM | 78.500 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.519 | |
| Inside diameter MM | 67.000 | |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 6.417 | |
| Product length mm | 162.999 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 4.000 | |
| Product width mm | 101.600 | |
| Thread sealant | NO | No |
