Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.744 | |
| A dimension MM | 120.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87312N-20-20SR | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.307 | |
| Hose cut off factor MM | 58.598 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.744 | |
| Product length mm | 120.498 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |