Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.921 | |
| A dimension MM | 150.400 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87322-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.492 | |
| Drop dimension MM | 12.50 | |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.716 | |
| Hose cut off factor MM | 94.400 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 0.492 | |
| Product height mm | 12.497 | |
| Product length in | 5.921 | |
| Product length mm | 150.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.748 | |
| Product width mm | 44.399 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
