Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.610 | |
| A dimension MM | 218.700 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87322N-32-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.716 | |
| Drop dimension MM | 18.19 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.751 | |
| Hose cut off factor MM | 146.100 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.661 | |
| Inside diameter MM | 42.189 | |
| Product height in | 0.716 | |
| Product height mm | 18.186 | |
| Product length in | 8.610 | |
| Product length mm | 218.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.716 | |
| Product width mm | 18.186 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
