Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.610 | |
| A dimension MM | 218.700 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87322N-32-32Z | |
| Compatible hose ID IN | 2.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.716 | |
| Drop dimension MM | 18.20 | |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.751 | |
| Hose cut off factor MM | 146.100 | |
| Inside diameter IN | 1.661 | |
| Inside diameter MM | 42.200 | |
| Product height in | 4.050 | |
| Product height mm | 102.870 | |
| Product length in | 8.980 | |
| Product length mm | 228.092 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.810 | |
| Product width mm | 71.374 |
