Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DEUTSCH M | Deutsch male |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.913 | |
| Product height mm | 73.990 | |
| Product length in | 2.378 | |
| Product length mm | 60.401 | |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 02-124661 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318995%2FID463022620027-0101_preview.jpg&w=1920&q=75)