GASKET
8734-000
Tools8734-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Durometer | 80 |
| Item type | Gasket |
| Product height in | 6.640 |
| Product height mm | 168.656 |
| Product length in | 0.018 |
| Product length mm | 0.457 |
| Product material | Buna-N (nitrile) |
| Product width in | 6.640 |
| Product width mm | 168.656 |
| Thickness IN | 1.800 |