
Winner by Danfoss
87341-40-38FASU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87341-40-38FASU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets |
| Brand | Winner by Danfoss |
| Compatible hose ID | 63.5 mm |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 |
| Construction style | Crimp |
| Drop dimension | 90.5 |
| End gender 2 | Male |
| End Size 1 | 2 1/2 IN |
| End Size 2 | 2 3/8 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc Plating |
| Hose cut-off factor | 78 mm |
| Hose dash size | -40 |
| Inside diameter | 52 mm |
| Item type | Nipple Assembly |
| Product Height | 166.6 mm |
| Product Length/Depth | 262.1 mm |
| Product material | 316 Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 3.672 dm³ |
| Product Weight | 1.754 kg |
| Product Width | 84.1 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |
| Working pressure | 207 bar |