Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.881 | |
| A dimension MM | 124.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87342-16-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.137 | |
| Drop dimension MM | 28.88 | |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.082 | |
| Hose cut off factor MM | 78.283 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.137 | |
| Product height mm | 28.880 | |
| Product length in | 4.881 | |
| Product length mm | 123.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.748 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
